Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Pneumatic Actuators  >  Vane Rotary Actuators  >  VRX Vane Rotary Actuators
    

Pneumatic VRX Vane Rotary Actuators

Tolomatic VRX Vane Rotary Actuators
VRX_Cover_CRW_4308-400w.jpg

Tolomatic's Vane Rotary Actuators offer an unbeatable combination of high torque, compact design, low breakaway and low price. Our vane rotary actuators designs have extruded aluminum housings with integral stators; rotor shafts; Buna-N double-lip vane and stator seal and a unique shaft and end cap design.

  • 3 rotary actuator bore sizes
  • Actuator torques up to 484 inch-pounds
  • Double-lip seal design for high efficiency
  • Rotary actuators are permanently pre-lubed
  • Available in 100 and 280 degree rotations
  • Optional infinitely adjustable stops for 1817 and 1825 series

Actuator Features    Options    Specifications    Models    Resources    Selection