Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Microstepping Systems  >  MRS Motors
    

Microstepping Systems - MRS Stepper Motors

NEMA 23-Frame and 34-Frame MRS Stepper Motors

Stepper Motor Features

  • Motor speeds up to 3,000 RPM
  • High resolution (up to 51,200 steps-rev)
  • Holding torque to 1845 oz-in (13.03 Nm)
  • 2000 line Quadrature encoder option
  • 10 ft. power cables with connector pre-wired

 All stepper motors conform to industry-standard NEMA mounting dimensions.

Stepper Motor Specifications           Motor Dimensions           Performance Curves