Tolomatic's Slide-Rite™ Gearbox consists of two helical gears that mesh at right angles to turn power around any corner. They can operate in either direction and slide axially along keyed shafts. This unique floating design maintains perfect shaft alignment for easy installation. Completely leak-proof, it has shaft speeds up to 1200 RPM and is prelubricated and ready for installation. |