Tolomatic's RCS Series rod cylinder slide is a versatile performer with a wide range of options. These actuators have the highest load weight vs extension for its kind in the industry and they are on the shelf and ready to ship. - 5 bore sizes ranging from 3/4 to 2 inches
- Strokes up to 12 inches
- Oversized guide rods and composite bearing combination
- Standard guide rods and ball bearing combination
- Single side access for ports, mounting holes, stop collar and switch adjustments
- Available with shock absorbers, stop collars and bumpers
|