Home  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Cable Cylinders  >  Double Acting

Pneumatic Rodless Actuators - Double Acting Cable Cylinders

Double Acting Cable Cylinders
CC Double Acting Procuct Photo Large

Tolomatic double acting rodless cable cylinders are versatile space savers and are available in 9 different bore sizes. In strokes over 4 feet, they offer cost saving advantages over conventional rod cylinders without experiencing rod buckle.

  • Bore sizes in 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 4 and 5 inches
  • Can be isolated from any work area with extended cable lengths
  • Strokes up to 60 feet
  • Adjustable cushions are standard on 1.5 - 5 inch bore sizes
  • Fixed-orifice cushions standard on 0.75 and 1 inch bore sizes
  • Optional automatic cable tensioners with one or two inch stroke units
  • Optional Viton® seals for optimal performance and longer life
Features    Options    Selection    Specifications    Models    Ordering    Resources