Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Electric Linear Motion  >  Brushless Servo Systems  >  Axiom PV Servo Controller
    

Brushless Servo Systems - AxiomPlus PV Controller/Drive

Axiom® PV Brushless Servo Controller/Drive
Axiom PV: Servo Drive/Controller

The Axiom® PV sequential motion controller offers intuitive yet sophisticated functionality. The PV features an integrated PLC, motion controller and drive for an all-in-one package with space saving advantages. Windows®-based software utilizes a point and click sequential program and PLC ladder logic editor, allowing programming without learning code. The Axiom PV incorporates the same vector drive technology used in the Axiom DV drive. It is price competitive with integrated motion controllers/drives that do not offer PLC capability.

AXIOM PV Controller/Drive Features


PLC:

  • Real-time scan supervisory function continuous from powe-up

  • Typical scan time of 2-4 milliseconds

  • Ladder logic allows 175 rungs, 4 lines deep, 5 input operations and an output coil

  • Operations include: normally-open, normall-closed, logical invert, one-shot, output coil, latch, unlatch, timers and counters

  • 64 character rung descriptor downloaded and uploaded with program

  • Internal bit-flags for information transfer between controller and PLC

DRIVE:

  • PV series drives use space vector commutation providing better bus voltage utilization than traditional sine drives for improved speed/torque curves

  • Flux vector current control provides accurate high bandwidth control of torque producing current for better efficiency and more torque over the full speed range than with traditional sine drives

  • Drives MRV series brushless servo motors or can be configured for customer specified linear or rotary 3-phase brushless servo motors

  • Autophasing eliminates the need for Hall sensors in motors

  • Drive enable input

MOTION CONTROLLER:

  • 1.5 axis (gearing to auxiliary axis)

  • Commands include: absolute, incremental and velocity moves, branch to labels, subroutne calls, repeat loops, time delays, wait on conditions/inputs, output/flag control and parameter value changes including torque limit, following error, position band, follower gear ratio, and maximum velocity

  • Event trigger based on intermediate positions

  • Motion pause and resume

  • Comment lines and labels down-loaded and uploaded with program

To access the Axiom Drive
Technology Tutorial click here.


GENERAL:

  • Modbus RTU and ASCII interface

  • Pluggable screw terminal connectors eliminate the need for special connectors and secondary breakout terminal strips

  • Short circuit, over current and over voltage protection prevents drive damage

  • 25W or 50W internal regeneration

  • External regeneration connections

  • CW/CCW travel limit inputs

  • Fault, enabled, and in-position outputs

  • 3A brake relay

  • 3 second peak ratings
Features    Specifications    Models    Resources