User interaction with the SI [STAC6 Si] is simple with the MMI panel mount user interface. The Applied Motion Products software allows visual setup of the panel to show a particular action taking place, or to prompt the user to make a decision or provide information such as move distance, move speed, repeat count.
FEATURES
• Flush or surface mounting
• Four line by 20 character LCD display • RS232 communication to SI [STAC6 Si] controllers • Uses RS232 cable supplied with SI [STAC6 Si] controllers CABLES
Motor cable and encoder cable are included when ordering SI [STAC6 Si] controllers
|