Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Spring Applied
    

Power Transmission - Spring Applied Caliper Disc Brakes

Spring Applied Caliper Disc Brakes 
CDB: FS20 Single Acting HR Alum Disc Brakes
CDB: FS220B Single Acting B750PSI Alum Disc Brakes
FS20

FS220B - 750 PSI Release, Aluminum
FS220BI - 750 PSI Release, Ductile Iron
FS220C - 1500 PSI Release, Aluminum
FS220CI - 1500 PSI Release, Ductile Iron

CDB:FS595 Double Acting DI Disk Brakes

FS595

FS595 Dual


BRAKE                          DISC DIA.          LINING        MAX. DYNAMIC TORQUE       MAX. TANGENTIAL FORCE
SIZE
                                   (in)                  AREA                         (in-lb)                                        @ 0 (lbs)
                                                                    (in2)           6-5/16" DISC        16" DISC                    LINING WEAR
 

FS20                  6 to Unlimited      4                1049            3277                     460
FS20P Pneumatic     6 tp Unlimited      4                1025            2315                     325
FS220 B Strength   6 to 16                8                2201            6669                     925
FS220 C Strength   6 to 16                8                4522            13699                   1900
FS220I B Strength  6 to 16                9.4              2201            6669                    925
FS220I C Strength  6 to 16                9.4              4522            13699                  1900
FS595 Single        14 to Unlimited    9.14             NA               31046                  4620
FS595 Dual          14 to Unlimited    18.28           NA               62092                   9240
Features    Selection    Models    Resources