Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Mechanical
    

Power Transmission - Mechanical Caliper Disc Brakes

Mechanical Caliper Disc Brakes 
ME10 Long Lever Product Photo
CDB: ME20 L LL Single Acting Disc Brakes
ME10
ME20
ME210
ME220 Single Acting Product Photo
MB1-c_01_150.jpg
CDB: MB3 Single Acting CastIron Disc Brakes

ME220

MB1

MB3

BRAKE                        DISC DIA.              LINING                   CONTINUOUS                            CONTINUOUS
 SIZE                                                            AREA            MAX. DYNAMIC TORQUE        MAX. STATIC TORQUE 
                                                                                                          (in-lb)                                        (in-lb)
                                        (in)                           (in2)         6-5/16" DISC    16" DISC                 6-5/16" DISC    16" DISC

ME10                 6 to Unlimited         2             3033             8666             1501          4433
ME20                 6 to Unlimited         4             2761             8624             1380          4312
ME210 Cast Iron     6 to 10                                  6800             NA                3800         NA
ME220 Aluminum   6 to 16                   8             10283           31154            5141         15577
ME220 Cast Iron    6 to 16                   8             11702           35451            5851         17725
MB1                   6 to Unlimited         1.8           2071            5994              1036         2997
MB3                   10 to 30                 9.69          NA               67466            NA            33733
Features    Selection    Models    Resources