Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic/Mechanical
    

Power Transmission - Hydraulic/Mechanical Brake Combos

Hydraulic/Mechanical Caliper Disc Brake Combos 
HME20 Machine Cam Product Photo
H/ME20
H/ME210
CDB: HME20 Single Acting/FPH Disc Brakes
H/ME220


BRAKE SIZE                     DISC DIA.            EFFECTIVE        MAX. DYNAMIC TORQUE   MAX. STATIC TORQUE
         
                                     (in)                PISTON AREA                    (in-lb)                                   (in-lb)
                                                                              (in2)               6-5/16" DISC    16" DISC        6-5/16" DISC    16" DISC

H/ME20 Hydraulic       6 to Unlimited           2               3284        10260         1642          5130
H/ME20 Mechanical     6 to Unlimited           NA             2761        8624           1380         4312
H/ME210 Hydraulic     6 to 10                                      9500        NA             4800          NA
H/ME210 Mechanical   6 to 10                                      6800        NA              3800         NA 
H/ME220 Hydraulic     6 to 16                     4               9201        30376         4600         15184
H/ME220 Mechanical   6 to 16                     NA             9203        30376         4601         15188

Features    Selection    Models    Resources