Home  >  Power Transmission  >  Caliper Disc Brakes  >  Hydraulic

Power Transmission - Hydraulic Caliper Disc Brakes

Hydraulic Caliper Disc Brakes 
CDB: H10 Double Acting Disc Brakes
CDB: H20 Double Acting Disc Brakes
H10
H20
H210
CDB: H220 Double Acting Disc Brakes
H220I Dbl Acting Product Photo
H220
H220I
CDB: H441 Double Acting Disc Brakes
CDB: H960 Double Acting Disc Brakes

H441

H960

 


BRAKE         DISC DIA.                        EFFECTIVE           MAX. DYNAMIC  TORQUE       MAX. STATIC TORQUE
SIZE
                   (in)                            PISTON AREA                         (in-lb)                                       (in-lb)
                                                                   (in2)       
        6-5/16" DISC     16" DISC            6-5/16" DISC      16" DISC



H10          6 to Unlimited                 1                   1737          5127              992           2930
H20          6 to Unlimited                 2                   3284          10260            1642         5130
H220        6 to 16                           4                   10281        31147            5140         15573
H441        6 to Unlimited                 4.9                 9774         35423            5842         21173
H960        12 to 18                         9.6                 NA            66432            NA            38784


 BRAKE         DISC DIA.                        EFFECTIVE           MAX. DYNAMIC  TORQUE       MAX. STATIC TORQUE
SIZE
                   (in)                            PISTON AREA                         (in-lb)                                       (in-lb)
                                                                   (in2)       
           6" DISC         10" DISC                  6" DISC      10" DISC


H210          6, 8, 10                       


Features    Selection    Models    Resources