Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Power Transmission  >  Caliper Disc Brakes  >  Pneumatic
    

Power Transmission - Pneumatic Caliper Disc Brakes

Pneumatic Caliper Disc Brakes 
CDB:P10 Double Acting Disc Brakes
CDB: P20 Double Acting Disc Brakes
Pneumatic P220 Caliper Disc Brake

P10

P20 

P220 


BRAKE      DISC DIA.               EFFECTIVE              MAX. DYNAMIC TORQUE             MAX. STATIC TORQUE 
 SIZE              (in)                    PISTON AREA                         (in-lb)                                              (in-lb)
                                                          (in2)                     6-5/16" DISC    16" DISC                 6-5/16" DISC    16" DISC

P10        6 to Unlimited              1                  173             512                    99            293
P20        6 to Unlimited              2                  328             1026                  164           513
P220      6 to 16                        4                  685             2076                  342           1038

Features    Selection    Models    Resources