Home  >  Power Transmission  >  Gearboxes  >  Slide-Rite™ CR

Slide-Rite™ CR

Slide-Rite™CR Gearboxes 
Slide Rite CR Both Product Photo
Tolomatic's Slide-Rite™ CR has all the advantages of the Slide-Rite — leak-proof, floats in either direction on keyed shafts, maintains perfect alignment, easy  to install — PLUS it is corrosion resistant. The Slide-Rite CR is the perfect choice for applications that require hostile environments. They are prelubricated and ready for installation.
Features    Selection    Specifications    Models