Home  >  Power Transmission  >  Gearboxes  >  Float-A-Shaft®

Power Transmission Float-A-Shaft Gearboxes

Float-A-Shaft® Gearboxes 
Float-A-Shaft Product Photo
Tolomatic introduced the Float-A-Shaft over 50 years ago and it is still one of our most popular products. Two helical gears mesh at right angles to turn power around any corner. Float-A-Shaft slides along keyed shafts and can be operated in either direction. Made of light-weight aluminum these rugged and durable gearboxes have proven themself year after year for dependable operation. The unique design maintains perfect alignment eliminating the need for dangerous chain sprocket drives and all the additional adjustments required for chain drive applications. Easy to install, these gearboxes come in compact, standard, flat base and foot mount styles.
Features    Selection    Specifications    Models