Tolomatic track cable cylinders provide a pre-packaged, pre-engineered guide and support system for greater bearing surface and larger load capacities. Track cable cylinders are available with optional auto tensioners and caliper disc brake combinations. - For bore sizes: 0.5", 0.75", 1" and 1.5"
- Built-in guide and support system for larger loads
- Aluminum bearing block guides and supports loads
- Hardened ground steel shafts for durable performance
|