Tolomatic double purchase cable cylinders double the velocity and stroke capacity of double acting cable cylinders without increasing space requirements. They can be placed away from hostile environments for added application flexibility. - Bore sizes in 1.5, 2, 2.5, 3, and 4 inches
- Double velocity and stroke of double acting models
- Strokes up to 120 feet
- Adjustable cushions are standard on 1.5 - 4 inch bore sizes
- Fixed-orifice cushions standard on 1 inch bore sizes
- Optional automatic cable tensioners with one or two inch stroke units
- Optional Viton® seals for optimal performance and longer life
|