Tolomatic single acting rodless cable cylinders are used when a double acting cylinder is not necessary in vertical applications. They offer a cost savings advantage and are ideal for vertical lifting applications. Single acting cable cylinders may be positioned horizontally and still achieve a vertical movement. They are available in 8 different bore sizes. - Bore sizes in 0.75, 1, 1.5, 2, 2.5, 3, and 4 inches
- Cost savings over double acting models
- Strokes up to 60 feet
- Adjustable cushions are standard on 1.5 - 4 inch bore sizes
- Fixed-orifice cushions standard on 0.75 and 1 inch bore sizes
- Optional steel tube
- Perfect for vertical lifting applications
|