Pneumatic Rodless Actuators - LS Series Linear Slide

LS Series Linear Slides 
Linear Slide Family Product Photo

Tolomatic's Linear Slide Series is a pre-engineered, pre-assembled and pre-tested solution that offers a rigid, torque-resistant low-profile design for increased torsional stability and mounting flexibility. It is an excellent choice for high-precision X-Y and space-saving applications.

  • Two bore sizes of 1/2-inch and 1 inch
  • Composite bearings for high load capacity, low noise and contaminent resistance
  • Sturdy design offers load guide and support along the entire stroke of the slide
Features    Options    Selection    Specifications    Models    Ordering    Resources