Tolomatic's BC4 Series rodless band cylinder is a cost-effective, space-saving actuator perfect for applications wherre existing guided and supported loads require pneumatic actuation. It's unique internal load-supporting bearing design, offers substantially more bearing surface than other cylinders in its class. For applications where heavy side loads are not a factor, the BC4 Series actuators provide hardworking, dependable performance. - Lowest breakaway and highest speed of the band cylinder family
- Long life in high velocity applications
- Standard magnet for easy retrofitting of switch sensors
- Corrosion resistant tube design
- Six bore sizes ranging from 5/8" to 2.5"
|