Tolomatic: Electric Linear & Pneumatic Actuators | Gearboxes | Disc Brakes
Home Products Where To Buy Company Product Resources Links Help Contact Us
Home  >  Products  >  Pneumatic Actuators  >  Pneumatic Rodless  >  Band Cylinders™ and Slides  >  BC2 Cylinders
    

Pneumatic Rodless Actuators - BC2 Series Band Cylinders

BC2 Band Cylinders
BC2 Band Cylinders

The BC2 Series Band Cylinder was Tolomatic's first rodless cylinder design and has continued to receive product enhancements making it a solid performer for a wide variety of application requirements.

  • Maximum flexibility and versatile horizontal and vertical mounting
  • Six bore sizes ranging from .5 to 2.5 inches for optimal selection
  • Adjustable cushions for smooth deceleration
  • External bumpers on all BC205 models
  • Adjustable load carrying bracket provides true tracking and superior load support
Features    Options    Selection    Specifications    Models    Ordering    Resources