Tolomatic MX Pneumatic and Electric Actuators - Click to see them in action

Heavy loads. Millions of Cycles. Maximum Durability.
MX actuators- engineered to outlast every rodless actuator on the market.
Click on the video screens to see exclusive test lab footage of MXP pneumatic cylinders and
MXE electric actuators in action.


FIND OUT MORE!

Get the MXE electric rodless actuator brochure (PDF)

Get the MXP pneumatic band cylinder brochure (PDF)

 

Have an application you need a quote on?

Click here for help
or call us at:
1-800-328-2174 or 763-478-8000
You will be immediately directed to a qualified sales technician.

www.tolomatic.com


MX electric actuator-
Load and Critical Screw Speed Testing.

MX life testing video
MXE25P Endurance Technology at Work!

The MX rodless actuator platform is built with one thing in mind:
long-lasting, trouble free service. We call it Endurance Technology.
You call it getting the job done right. All Tolomatic pneumatic and electric actuators are put through rigorous testing to guarantee every product meets our high performance quality standards.

MXE32S / MXE40P Load and Critical Screw Speed Testing - See both the solid bearing and profiled rail bearing MXE electric actuators with solid nut screws moving offset and direct loads at 93% and 85% of the rated screw speed.

MXP Heavy Direct Load Deceleration Testing - This MXP63S solid bearing pneumatic cylinder moves a heavy 120 lb direct load in this deceleration test.

MXE25P Endurance Technology at Work! - Both MX electric and pneumatic actuators are subjected to continuous life cycle testing in our lab with no loads. We check for component wear and overall actuator performance. This test features a MXE25P electric actuator with a profiled rail bearing system.