Home Products Where To Buy Company Product Resources Links Help Contact Us
Home

MX Pneumatic Band Cylinders -- Maximum Durability

MXP-N MXP-S MXP-P

Introducing the MX Band Cylinder --designed to outlast every rodless cylinder on the market.

Designed with Tolomatic Endurance TechnologySM features, the MX delivers superior performance to meet the most demanding applications.

Durable Bearings. Profiled rail design uses THK® Caged Ball® technology to reduce friction and extend actuator life. Solid bearing design reduces stress concentration by 59% for optimum performance. Internal bearing design is permanently lubricated for long trouble-free service.

Durable Bands. Stainless steel bands are stronger and will not expand like elastomer (non-metallic) bands, providing reliable sealing over the life of the actuator.

 

MX Product Brochure (PDF) MX Technical Specifications (PDF) MX 3D CAD