MXB-U Belt Drive Actuators are designed for automated assembly, milling or work center positioning of externally
guided parts
|
Learn more. Download the MXB Belt Drive Brochure/Catalog.
The MXB-U belt actuators are built with

for long life and optimal performance.
Tolomatic's MXB-U unguided carrier Belt Drive offers:
- High velocities — up to 150 inches/second
(3810 mm/sec)
- Fast a cceleration — up to 1200 inches/second2 (30.48 m/sec2)
- Long strokes — up to 200 inches
- High duty cycles
- Economical, compact and pre-engineered
linear-motion solution
All MXB belt drives are built-to-order in 5 days or less!
|