|
Tolomatic's MXB-P belt driven actuator features a profiled rail guidance system that allows large moment loads, high-speed operation and high precision. The MXB-P linear actuator is capable of velocities of up to 150 inches/second (3810 mm/sec) and accelerations of up to 1200 inches/second2 (30.48 m/sec2). MXB-P belt-driven actuators are ideal for multi-axis applications such as test stations, product handling, laser marking, material cutting, adhesive dispensing or applications that require high linear velocities and accelerations, long stroke lengths and highduty cycles. |