Home  >  Glossary

Glossary Terms

Electric Linear Motion
Rodless screw and belt drive actuators, rod style screw and belt drive actuators, brushless servo motors and controls
  
Click a letter to view terms starting with that letter:

ALL A B C D E F G H I J K L M N O P Q R S T U V W X Y Z


Back EMF
Bending Moment
Backlash
Ball Screw/Nut
Baud Rate
Breakaway Torque
Brushless DC Servo
  
Back EMF
Voltage produced across a motor winding due to the winding turns being cut by a magnetic field. This voltage is directly proportional to rotor velocity and is opposite in polarity to the applied voltage.
back to top
  
Bending Moment
Equivalent torque produced by a force displaced by a known distance from the carriage. Ex. Mx, My, Mz, Fz

back to top
  
Backlash
Linear distance which is lost in positioning the nut or carrier when the screw direction of rotation changes.
back to top
  
Ball Screw/Nut
Screw and nut design utilizing a nut that contains one or more circuits of recirculating steel balls which roll between the screw and nut.
back to top
  
Baud Rate
Number of binary bits transmitted per second in a serial communication system.
back to top
  
Breakaway Torque
Torque required to start an actuator in motion. In an electric actuator, this consists primarily of the torque to overcome the preload of the lead screw nut assembly and the static friction of the carrier bearings.
back to top
  
Brushless DC Servo
Motor/drive that generates trapezoidal motor currents and trapezoidal back EMF in a brushless motor.
back to top