TKB Precision Linear Stages are designed for applications carrying moderate load and requiring high precision in parameters such as flatness, straightness and accuracy. XY or XYZ tables/stages can easily be created using the TKB Precision Linear Stages with faster speed than screw drive tables/stages. Two parallel profiled rails with four recirculating ball linear guides provide consistent and precise performance to the TKB Precision Linear Stages. Built-to-order in 5 days in any stroke increment up to 96 inches.
-
4 Compact actuators with corresponding belt sizes.
-
System payloads ranging from 100 to 750 lb
-
Strokes in any incremental length up to 96"
|