TKS Precision Linear Actuators are designed for applications carrying moderate load and requiring high precision in parameters such as flatness, straightness and accuracy. XY or XYZ tables/stages can easily be created using the TKS Precision Linear Actuator. Two parallel profiled rails with four recirculating ball linear guides provide consistent and precise performance to the TKS Precision Linear Actuator. Built-to-order in 5 days in any stroke increment up to 96 inches.
-
4 Compact actuators with corresponding screw sizes.
-
Choose either acme or ball nut
-
System payloads ranging from 100 to 750 lb
-
12 metric body size screw/nut combinations
-
Strokes in any incremental length up to 96"
|