Linear Belt Drives: B3W/M3W

B3W linear belt drive actuators have an enclosed ball bearing design for heavy loads, high bending moments and long life.

B3W Linear Belt Drive Actuator

B3W/M3W linear belt drives are capable of accommodating heavy loads and handling high bending moments with consistent, smooth operation. The B3W linear belt drives incorporate an enclosed recirculating bearing system eliminating the need for external load guidance. The B3W linear belt drive delivers repeatability and 100% duty cycle with long service life.

  • 3 body sizes
  • Wide urethane-steel belt delivers greater thrust with no stretch
  • Load carrying capabilities up to 8032 lbs (35.7 kN)
  • Strokes up to 292 inches (7,147mm)
  • US (standard) and metric (option) construction
  • Mount your motor of choice with Tolomatic's Your Motor Here program

B3W/M3W Linear Belt Drives: Links

B3W Linear Belt Drives Features

B3W Linear Belt Drives Models

B3W Linear Belt Drives Options

B3W Linear Belt Drives Ordering

B3W Linear Belt Drives Specifications

B3W Linear Belt Drives Resources