Heavy Duty Linear Actuators: Belt Driven Actuators: MXB32P

MXB32P Profiled Rail Heavy Duty Linear Actuator

MXB-P Profiled Rail Belt Drive Actuator

MXB32P

Carrier Assembly Weight : 1.64 lb (0.74 kg)
Belt Tensioner Weight: 0.30 lb (0.13 kg)
Base actuator weight (excluding above weight): 7.83 lb (3.55 kg)
Weight per unit of stroke: 0.318 lb/in (0.0569 kg/cm)
Maximum Stroke Length: 203 in (5156 mm) 
Temperature Range: 40o to 130o F (-4 to 54o C)
Moment Loads: 226 to 2202 lb-in (25.5 to 249 N-m)(depending on moment and carrier selection)
Max. thrust capacity: 209 lb (930 N)

MXB16P      MXB25P     MXB40P     MXB50P     MXB63P    Models
MXB-P Heavy Duty Linear Actuator and MXB-U Belt Driven Actuator LINKS:
  MXB-P Belt Driven Actuators - Features   MXB-U Belt Driven Actuators - Features
  MXB Belt Driven Actuators - Selection   MXB Belt Driven Actuators - Specifications
  MXB Belt Driven Actuators - Models   MXB Belt Driven Actuators - Resources
  MXB Belt Driven Actuators - Ordering