Actuator Mounting

Actuator Mounting Options for the RSA/RSM Electric Rod Actuator(s)
providing high forces (up to 7,000 lbf.) with motor mounting flexibility.

RSA-MP2_cc_v01.jpg

MP2 - Mounting Plates
Mounting Plates are used when mounting holes on bottom of actuator are not accessible.

Click here for dimensions

RSA-FM2_cc_v01.jpg

FM2 - Foot Mount
Foot Mounts are used for mountings other than flush. (RP - Reverse Parallel Motor Mount Only)

Click here for dimensions

RSA-flangemt_01.jpg

FFG - Front Flange Mount
Front Flange Mount is used when a bottom-tapped mount is not an option or where bottom support mechanisms are not feasible. Flange can be mounted directly to framework or a bulkhead.

Click here for dimensions

 

BFG - Back Flange Mounts
Back Flange Mounts is used when a bottom-tapped mount is not an option or where bottom support mechanisms are not feasible. Flange can be mounted directly to framework or a bulkhead. (RP - Reverse Parellel Motor Mount Only) 
Click here for dimensions

RSA-PCD_02.jpg

PCD - Clevis Mount and
PCS - Eye Mount

These are used when the actuator has to compensate for misalignment or pivot about an axis when free movement is available in the back of the actuator. (RP - Reverse Parallel Motor Mount Only)
Click here for dimensions

RSA-TRN_cc_v01.jpg

TRR - Trunnion Mount
Trunnion Mount is used where space is limited in the rear of the actuator and when pivoting about an axis is required.

Click here for dimensions