Electric Rod Actuator/Actuators: RSA/RSM

RSA/RSM Electric Rod Actuator / Actuators provides high force with motor mounting flexibility

RSA-Sizes_v04.jpg

RSA/RSM Rod Actuator is a High Performance Electric Actuator Available in 6 Sizes

The RSA/RSM electric rod actuators offer the most complete selection of sizes, options and system components. Designed with high performance, high thrust, dependability and mounting flexibility in mind, the RSA/RSM electric rod actuator offers a cost-competitive solution for a multiude of motion control applications.

  • 6 body sizes
  • 28 different screw selections
  • Thrust capabilities up to 7350 lbs
  • Strokes in any incremental length up to 60 inches
  • Conforms to both NFPA and ISO industry mounting standards