Ball Screw Linear Actuators: B3S

B3S ball screw linear actuators have an enclosed ball bearing design that accommodates heavy loads, high bending moments and delivers long service life.

B3S-group_02_350.jpg

 

The B3S/M3S ball screw linear actuator is capable of accommodating heavy loads and handling high bending moments with consistent, smooth operation. The B3S/M3S ball screw actuator incorporates an enclosed recirculating bearing system that eliminates the need for external load guidance. The B3S/M3S ball screw linear actuator delivers repeatability and 100% duty cycle with long service life.

  • 3 body sizes
  • Ball or Acme screw choices
  • Load carrying capabilities up to 8032 lbs (35.7 kN)
  • Strokes up to 179 inches (4,547mm) depending on screw selections
  • US (standard) and metric (option) construction
  • Mount your motor of choice with Tolomatic's Your Motor Here program

B3S/M3S Ball Screw Linear Actuators

B3S Ball Screw Linear Actuators Features

B3S Ball Screw Linear Actuators Models

B3S Ball Screw Linear Actuators Options

B3S Ball Screw Linear Actuators Ordering

B3S Ball Screw Linear Actuators Specifications

B3S Ball Screw Linear Actuators Resources